{
  "schemaVersion": 1,
  "kind": "driver-registry-release-manifest",
  "eventId": "nvidia_prebuilt_camera_modules/95/j401/6.2",
  "generatedAt": "2026-11-04T07:23:58.238699Z",
  "build": {
    "jobName": "nvidia_prebuilt_camera_modules",
    "buildNumber": "95",
    "buildUrl": "http://10.20.30.18:8080/job/nvidia_prebuilt_camera_modules/95/",
    "installerCommit": "18539b70e3915daecba322a80d12c0e58f871418"
  },
  "sourceInventory": {
    "lockPath": "configs/resolved/j401/6.2.lock.json",
    "lockSha256": "0f4f78160837483a16308349570180225989cd97a691cba17783e58c05db504c",
    "driverBranch": "tn_l4t-r36.4.ga_kernel-5.15",
    "driverInventoryDigest": "86883ec0cf28e140d28fcd8fed4613fc1d070f09834df8afb5030e7d8ed7b643",
    "deviceTreeBranch": "tn_l4t-r36.4.3.ga_kernel-5.15",
    "deviceTreeInventoryDigest": "244c5c431b7d9a2973bbe0090581aad957afe6418931ff4069882e71a7999926",
    "bspSource": {
      "provider": "nvidia-source-sync-with-git-overlay",
      "repository": "https://github.com/Seeed-Studio/Linux_for_Tegra.git",
      "ref": "refs/heads/r36.4.3",
      "commit": "371b5d1f257e0340806c86d15fe1708bc89a029d",
      "baseBspUrl": "https://developer.nvidia.com/downloads/embedded/l4t/r36_release_v4.3/release/Jetson_Linux_r36.4.3_aarch64.tbz2",
      "baseBspFile": "Jetson_Linux_r36.4.3_aarch64.tbz2",
      "linuxTag": "jetson_36.4.3"
    }
  },
  "package": {
    "platformId": "j401",
    "product": "J401",
    "packageJetpack": "6.2",
    "packageFolder": "JP62",
    "publishPath": "J401",
    "archivePackage": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/J401/pre-built-modules/archives/JP62/tn_camera_modules_jp62_20261104141307.tar.gz",
      "fileName": "tn_camera_modules_jp62_20261104141307.tar.gz",
      "sha256": "a1158dde9f1c1470d8524a7fec05e497559e364fd46a26869b8fe042b1aabe29",
      "sizeBytes": 212146
    },
    "archiveContract": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/J401/pre-built-modules/archives/JP62/tn_install_contract_20261104141307.json",
      "fileName": "tn_install_contract_20261104141307.json",
      "sha256": "b7ce0a0031e22c8c5bf9a857d51528ee39d47f409c133b7bed62f5761e4b9b1f",
      "sizeBytes": 2716
    },
    "latestPackageUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/J401/pre-built-modules/latest/JP62/tn_camera_modules_jp62.tar.gz",
    "latestContractUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/J401/pre-built-modules/latest/JP62/tn_install_contract.json"
  },
  "projections": [
    {
      "family": "nvidia",
      "categoryId": "seeed",
      "categoryLabel": "Seeed",
      "platformModelId": "rebotics_j401",
      "platformModelLabel": "Rebotics J401",
      "modules": [
        "vls-gm2"
      ],
      "defaultModule": "vls-gm2"
    }
  ]
}
