-----BEGIN PGP SIGNED MESSAGE-----
Hash: SHA1

Version: 4
Signer: D38AD517360FA5D2
Date: Wed Aug 19 06:02:01 2026
Role: builder
Files: 
	3cf918272ffa5de195752d73f3da3e5e 7959c969e092f2a5a8604e2287807ac5b1b384ad 4 debian-binary
	1af091d3f416b5ae9586482df2301c36 42fd374c76e2bc3dc5f21f4aa73f700b583b9244 2655 control.tar.gz
	2299b3ab92bacd36bce007cdbcfc362b 525efe16f9993fbaeed1ec548f90bbdeb1629f09 4593939 data.tar.gz
-----BEGIN PGP SIGNATURE-----

iQEzBAEBAgAdFiEEDPB4haEJzS7Zcr0J04rVFzYPpdIFAmqFRtkACgkQ04rVFzYP
pdJJmwf+JFWKM+CYDSu27YtNfTzdTkN2vnkQhb6Vib107ymS7+fCGldBu2rY3ePG
wX2/G/lN+I0AjXFpwRcXzD1WiJz4EK0tNfmXB0O9LoGAFxYltVkNj4w32Cfm8bkv
PJAiaBY1q5M1oKQL/Pv77BZZXVHVV76hOkMJM6vtpCQtdxiHZSO2DrKXYE1gP57c
6c5mEGfRYLNasjnnBKk06jkZV4efE7hcgAtGpYT97xG38/T4IzVTMNJ8wSIF/HkR
VOApGpzJDifHi0Am73/GPU8y9arYLrpCN+qBveXeSOOHmldGPPo3oJogfiFd+4XX
Ufi+cyba0CYFFM6klxgiroyo9ftrAw==
=v+4l
-----END PGP SIGNATURE-----
